For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GVR 90 ED VA - Rotary fitting (screw-in connector), angle 90°, friction bearing
Bill of material
GVR 90 NW 13 HS ED VA
DES
Identifier
GVR 90 NW 13 HS ED VA
SER
Series
Heavy
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
16 mm
G
Thread G
G 1/2" -14
I
Length I
14 mm
L1
Length L1
58.5 mm
L2
Length L2
33.5 mm
L3
Length L3
24 mm
SW
Width across flats SW
36 mm
S3
Width across flats S3
30 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.